text.skipToContent text.skipToNavigation

Fiber Transition Housings, FTH-NG1

Corning fiber transition housing (FTH) provides an optical demarcation and interconnection point for fiber-to-the-premises (FTTP) applications. Suitable for indoor or outdoor locations, the FTH provides physical protection for the transition between provider and customer, and facilitates system testing.

Fiber entering and exiting the housing may be secured using the internal lances with the tie wraps. Slack cable is held neatly and securely within the housing.

The housings are molded from an engineering grade thermoplastic selected to withstand harsh outdoor environments. These housings may be installed on a wall or secured to a vertical conduit. Unauthorized access is deterred by the security screw latch. For added security, a lock may be installed on the integrated locking hasp.

Number of Adapters

Products

Product Number Product Name
FTH-NG1-AUU00 Fiber Transition Housing, FTH-NG1, 1 SC APC adapter, ground post, hex screw
FTH-NG1-BUU00 Fiber Transition Housing, FTH-NG1, 2 SC APC adapters, ground post, hex screw
FTH-NG1-CUU00 Fiber Transition Housing, FTH-NG1, 6 SC APC adapters, ground post, hex screw
FTH-NG1-DUU00 Fiber Transition Housing, FTH-NG1, 12 SC APC adapters, ground post, hex screw