text.skipToContent text.skipToNavigation

Indoor/Outdoor 12-Line NID

Corning NI-3000 series multiline network interface devices (NIDs) combines Corning universal line modules (ULMs) in enclosures suitable for indoor and outdoor mounting.

The NI-3012 housing has a capacity of 12 lines and is made of weather-resistant thermoplastic ideal for indoor or outdoor use.

The NI-3012 comes equipped with Corning IDC universal line module (ULM) and integrated IDC hybrid universal station protector (USP), combining overvoltage protection, environmentally sealed insulation displacement connections (IDCs), subscriber bridge and RJ-11 test jack in one compact unit.

The ULM has an innovative bypass switch design that physically disengages the plug from the jack prior to subscriber wiring access, fulfilling UL safety requirements. Highly visible orange levers and engraved line module doors clearly indicate each tip/ring slot, as well as connected and disconnected IDC positions.

Number of IDC Line Modules

Products

Product Number Product Name
NI-3012-01-3U12S 1 IDC Universal Line Module (ULM), TandAction™ Hybrid Station Protector (USP™)
NI-3012-06-3U12S 6 IDC Universal Line Modules (ULM), TandAction™ Hybrid Station Protectors (USP™)
NI-3012-12-3U12S 12 IDC Universal Line Modules (ULM), TandAction™ Hybrid Station Protectors (USP™)