text.skipToContent text.skipToNavigation

Indoor/Outdoor 6-Line NID

The Corning UNI™ 3006 series universal network interface devices are environmentally sealed units that provide demarcation points for subscriber lines. The six-line capacity housings feature molded, engineering-grade thermoplastic construction and have corrosion-resistant brass and stainless-steel internal components. They are ideal for indoor and outdoor use.

The design enables one-step TELCO access to protector modules and network connections. Its versatile internal layout accepts industry-standard line modules and protectors. A snap-in ground feature minimizes installation time and wiring errors to deliver significant operational savings. Heavy-duty rear- and bottom-entry grommets are included to optimize internal wiring management.

The UNI-3006 features the universal line module (ULM) with insulation displacement connections (IDCs) or screw terminals, and integrated protection. It also allows for subscriber termination and TELCO demarcation and testing in one compact, modular unit.

The IDC universal line module is available with ADSL/VDSL splitter circuitry (ULM-DSL) that meets ADSL, ADSL2, ADSL2+, VDSL, and VDSL2 requirements and includes ring-trip enhancements to prevent video deployment errors. All ULMs have bypass switches that disengage the plug from the jack before wiring can be accessed–meeting UL safety standards.

Number of IDC Line Modules
Product Type ULM USP

Products

Product Number Product Name
UNI-3006-13U1 UNI-3006 Universal NID 6-Line Housing with hex security screw, loaded with 1 IDC Universal line modules equipped with Hybrid Universal Station Protectors
UNI-3006-63U1 6 IDC Universal Line Modules (ULM), TandAction™ Hybrid IDC Universal Station Protectors (USP™)