Overhead Mounting Bracket
When cabinet space is limited, Corning offers a range of mounting options to enable installation of all 19-in solutions housings (EDGE™, PCH, CCH) into overhead spaces. Brackets are available which allow mounting to existing overhead structures such as wire tray and ladder rack, and are available in 2- and 4-rack-unit sizes. The 4-rack-unit brackets accommodate one 4U housing or up to four 1U housings, while the 2-rack-unit brackets accommodate one 2U housing or up to two 1U housings. The low-profile brackets can be installed simply with only a screwdriver. Overhead installations allow complete racks or cabinets to be removed or relocated during upgrades or moves, adds and changes, and the fiber infrastructure doesn't occupy critical and expensive rack space.