Plug & Play™ Universal Module, LC
Adapter Color Back
Fiber Count
Number of Adapters per Panel
Fiber Category
Adapter Color
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| CCH-UM12-05-93T | Plug & Play™ Universal Module, LC, Low-Loss, 12 F, Shuttered LC to MTP®, 50 µm multimode (OM3) | |
| CCH-UM12-04-89G | Plug & Play™ Universal Module, LC, 12 F, Shuttered LC to MTP®, Single-mode (OS2) | |
| CCH-UM24-04-89G | Plug & Play™ Universal Module, MTP® to LC Duplex Shuttered, 24 F, single-mode (OS2) | |
| CCH-UM24-05-70K | Plug & Play™ Universal Module, LC, 24 F, Shuttered LC to MTP®, 62.5 µm multimode (OM1) | |
| CCH-UM24-05-93Q | Plug & Play™ Universal Module, MTP® to LC Duplex Shuttered, Low-Loss, 24 F, (OM4) | |
| CCH-UM24-05-93T | Plug & Play™ Universal Module, MTP® to LC Duplex Shuttered, Low-Loss, 24 F, (OM3) | |
| CCH-UM12-05-93Q | Plug & Play™ Universal Module, LC, Low-Loss, 12 F, Shuttered LC Duplex to MTP®, OM4 |