text.skipToContent text.skipToNavigation

Sealed IDC Station Protectors

The Corning USP™ 123 series insulation displacement connection (IDC) station protector is designed to provide superior surge protection in any customer premises application. Utilizing a state-of-the-art, heavy duty three-element gas tube with an innovative no backup air gap design, the USP 123 offers longer service life and reduced maintenance costs. Using the latest in environmentally-sealed insulation displacement connection (IDC) technology, the USP 123 is available in two versions: TandAction™ hybrid station protector for VDSL-rated applications, and stand alone gas tube (no backup air gap) for standard category 5 compliance.

The robust wire guide easily directs standard 22-24 AWG wiring to each tip and ring channel assuring straight through insertion and a solid connection. The wire guide can be removed for terminating larger gauge wires up to 18.5 AWG (F-drop). Highly visible, gel-sealed test contacts allow easy testing and troubleshooting using standard test clips. Two ground clips provide multiple mounting orientations for maximum flexibility in any application.


Products

Product Number Product Name
USP-123-3 Insulation Displacement Connection (IDC) Station Protector TandAction™ Hybrid protection