Universal Closure, UCN
Corning offers a full line of UCN copper splice closures engineered to provide excellent environmental protection of twisted-pair splices. These durable closures are suitable for either “butt” or “through” cable entry configurations. UCN closures can be used in underground, aerial or direct-buried splice applications and can accommodate up to 6000 pairs, depending on wire gauge and splicing method.
Housing Type
UCN
Products
| Product Number | Product Name | |
|---|---|---|
| UCN10-20 | UCN Closures, UCN 10-in diameter, 20-in sheath opening | |
| UCN10-30 | UCN Closures, UCN 10-in diameter, 30-in sheath opening | |
| UCN10-40 | UCN Closures, UCN 10-in diameter, 40-in sheath opening | |
| UCN5-20 | UCN Closures, UCN 5-in diameter, 20-in sheath opening | |
| UCN6-10 | Universal Closure, UCN, 6-in diameter, 10-in sheath opening | |
| UCN6-20 | Universal Closure, UCN, 6-in diameter, 20-in sheath opening | |
| UCN6-30 | UCN Closures, UCN 6-in diameter, 30-in sheath opening | |
| UCN8-20 | Universal Closure, UCN, 8-in diameter, 20-in sheath opening | |
| UCN8-24 | UCN Closures, UCN 8-in diameter, 24-in sheath opening | |
| UCN8-30 | Universal Closure, UCN, 8-in diameter, 30-in sheath opening |