text.skipToContent text.skipToNavigation

Costar® 12-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile

产品编号3512

电子邮件
  • Flat bottoms
  • Nonreversible lids with condensation rings to reduce contamination
  • Individual alphanumerical codes for well identification
  • Uniform footprint for ease in stacking
  • Treated for optimal cell attachment
  • Sterilized by gamma irradiation
  • Nonpyrogenic

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
細胞培養表面処理ディッシュ
Falcon® セルカルチャーディッシュ
Corning® 96 ウェル ポリスチレン製マイクロプレート(透明)
Falcon® プレート
详情
产品编号   3512
Qty./Pk   5 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   12-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Volume   6.9 mL  
Cell Growth Area   3.8 cm² (approx.)  
Recommended Medium Well Volume   0.76 - 1.14 mL  
Sterile   Yes  
Lids Included   Yes  
产品规格文件