text.skipToContent text.skipToNavigation

Falcon® 96孔透明圆底微孔板,未处理,带盖,独立包装,无菌,50/箱

Product Number351177

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Falcon® 96孔透明分析板由未经处理的透明聚苯乙烯制成。圆底,带盖,独立包装,无菌,50/箱

  • 透明级原生聚苯乙烯
  • 无热原
  • 未处理聚苯乙烯
  • 便捷的易撕医用包装,单个产品独立包装
  • 单个PET (代码1) 托盘,可回收。
  • Falcon 96孔微孔板可与自动化系统兼容,且符合ANSI/SBS标准微孔板的外形尺寸要求
  • 培养基工作体积为0.1-0.2 mL


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Falcon® 培养板
Costar® Multiple Well Cell Culture Plates
Corning® 表面处理培养皿
Falcon® 细胞培养皿
Details
Product Number   351177
数量/包   1 /包  
数量/箱   50 /箱  
品牌   Falcon®  
平板规格   96孔  
平板颜色   透明  
孔底   圆形  
孔容积   0.32 mL  
细胞生长面积   0.36 cm²  
建议工作容积   50-250 µL  
表面处理   未处理  
无菌   是  
含盖   是  
Storage   Ambient storage conditions  
Specifications Documents