text.skipToContent text.skipToNavigation

Falcon® 96-well Clear Round Bottom TC-treated Cell Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case

产品编号353077

电子邮件

Falcon® 96-well Clear Microplate is comprised of clear TC-treated polystyrene. Round bottom, with lid, individually wrapped, sterile, 50/case.

  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Standard tissue culture (TC)-treated
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual trays are PET (Code 1) and recyclable
  • Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of Media is 0.1-0.2 mL

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Falcon® 培养板
Costar® 多孔细胞培养板
Corning® 表面处理培养皿
Falcon® 细胞培养皿
详情
产品编号   353077
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Falcon®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   Round  
Well Volume   0.32 mL  
Cell Growth Area   0.36 cm²  
Recommended Working Volume   50-250 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
Storage   Ambient storage conditions  
产品规格文件