PYREX® Low Actinic 500 mL Class A Volumetric Flask with Glass Standard Taper Stopper
Product Number55640-500
These 500 mL Class A PYREX® volumetric flasks are made from low actinic stained glass to provide protection for materials sensitive to light. The protective color is an integral part of the flask, which retains its mechanical strength, chemical stability and thermal resistance. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 19 Standard Taper glass stoppers. For replacement stoppers see No. 7650. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 55640-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.2 mL |
| Standard Taper Stopper No. | 19 |
| Height | 287 mm (approx.) |
| O.D. | 100 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Low actinic |
- Quality Certificate - Lot No.13826019
- Quality Certificate - Lot No.34225019
- Quality Certificate - Lot No.21325019
- Quality Certificate - Lot No.20025011
- Quality Certificate - Lot No.10025013
- Quality Certificate - Lot No.04825005
- Quality Certificate - Lot No.01825030
- Quality Certificate - Lot No.34024026
- Quality Certificate - Lot No.27824030
- Quality Certificate - Lot No.19124069
- Quality Certificate - Lot No.09424007
- Quality Certificate - Lot No.35023008
- Quality Certificate - Lot No.30623040
- Quality Certificate - Lot No.27523014
- Quality Certificate - Lot No.16023056
- Quality Certificate - Lot No.34222052
- Quality Certificate - Lot No.24522038
- Quality Certificate - Lot No.18922045
- Quality Certificate - Lot No.14322015
- Quality Certificate - Lot No.03522021
- Quality Certificate - Lot No.28721003
- Quality Certificate - Lot No.25221057
- Quality Certificate - Lot No.20321001
- Quality Certificate - Lot No.10621014
- Quality Certificate - Lot No.30619013
- Quality Certificate - Lot No.14419002
- Quality Certificate - Lot No.04619044
- Quality Certificate - Lot No.02519059
- Quality Certificate - Lot No.30518087
- Quality Certificate - Lot No.23518006