text.skipToContent text.skipToNavigation

Corning® LSE™ Benchtop Shaking Incubator with Platform, 230V, Chinese Plug

Product Number6792

E-mail

Truly a benchtop style, the lid on the Corning benchtop shaking incubator has a low pivot point which provides a space-saving size sure to fit on the lab bench and under shelves. Each unit includes a software package, which provides the option of saving data to an external computer or monitoring rpm and temperature throughout runs. The maximum capacity is 4 x 1L flasks.

  • Outstanding temperature uniformity
  • Large viewing area for undisturbed monitoring of samples
  • Broad temperature range
  • Multiple shelving options
  • Precision control shaking mechanism


Contact Customer Service
Details
Product Number   6792
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Temperature Range   Ambient +5° C to 70° C  
Speed   20 - 300 rpm  
Specifications Documents
Compatible Accessories
Corning® Universal Platform for Benchtop Shaking Incubator, 30 x 30 cm
Petri Dish Shelf

Petri Dish Shelf

480145

N/A per case
Corning® Sticky Mat, 150 x 150 x 30 mm
Corning® Microtiter Hotel

Corning® Microtiter Hotel

480147

N/A per case
Corning® Combination Tube Holder, 6 x 15/50 mL Tubes
Corning® Plastic Clamp, 125 mL
Corning® Plastic Clamp, 250 mL
Corning® Plastic Clamp, 500 mL
Corning® Plastic Clamp, 1000 mL
Corning® Universal Spring-loaded Clamp Platform