text.skipToContent text.skipToNavigation

Corning® LSE™ Benchtop Shaking Incubator

E-mail

Truly a benchtop style, the lid on the Corning benchtop shaking incubator has a low pivot point which provides a space-saving size sure to fit on the lab bench and under shelves. Each unit includes a software package, which provides the option of saving data to an external computer or monitoring rpm and temperature throughout runs. The maximum capacity is 4 x 1L flasks.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
6790 Corning® LSE™ Benchtop Shaking Incubator with Platform, 120V, US Plug   1 / Pk     1 / Cs     Corning®   per case
6791 Corning® LSE™ Benchtop Shaking Incubator with Platform, 230V, EU Plug   1 / Pk     1 / Cs     Corning®   per case