Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Reusable Plastic Reagent Bottle, Polypropylene with GL-45 PP Screw Cap
Product Number1500P-500
These bottles are manufactured from translucent polypropylene. They are supplied with PP screw top caps.
Added to Your Shopping Cart
Details
| Product Number | 1500P-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Bottle Shape | Cylindrical |
| Thread Finish | 45 |
| Feature | Reusable |
| Height With Cap | 174 mm (approx.) |
| O.D. | 87 mm (approx.) |
| Sterile | No |
| Height Without Cap | 172 mm (approx.) |
Specifications Documents