Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 60 mm Center Well Culture Dish
Product Number3260
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Product is strictly not for human use. This product is not CE marked. For Research Use Only. Not for diagnostic procedures.
- 20mm diameter center well holds 3 mL of medium while the outer well holds 10 mL
- Height is 15mm
- Treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- For Research Use Only. Not for diagnostic procedures.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
You might also be interested in
Details
Product Number | 3260 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33023003
- Quality Certificate - Lot No.32123021
- Quality Certificate - Lot No.29723040
- Quality Certificate - Lot No.29123044
- Quality Certificate - Lot No.26723005
- Quality Certificate - Lot No.26323034
- Quality Certificate - Lot No.26023007
- Quality Certificate - Lot No.25723008
- Quality Certificate - Lot No.25323022
- Quality Certificate - Lot No.24523014
- Quality Certificate - Lot No.24123008
- Quality Certificate - Lot No.23723009
- Quality Certificate - Lot No.21323001
- Quality Certificate - Lot No.20423015
- Quality Certificate - Lot No.17223020
- Quality Certificate - Lot No.16923003
- Quality Certificate - Lot No.16423036
- Quality Certificate - Lot No.14323025
- Quality Certificate - Lot No.13923041
- Quality Certificate - Lot No.13223041
- Quality Certificate - Lot No.11423021
- Quality Certificate - Lot No.11023001
- Quality Certificate - Lot No.04023031
- Quality Certificate - Lot No.02523048
- Quality Certificate - Lot No.01623019
- Quality Certificate - Lot No.01023051
- Quality Certificate - Lot No.34822029
- Quality Certificate - Lot No.34322002
- Quality Certificate - Lot No.33622008
- Quality Certificate - Lot No.31522005