
Corning® 100 mL MEM Nonessential Amino Acids, 100x
Product Number25-025-CI

100X Solution
The addition of MEM nonessential amino acids to medium can improve growth and viability of propagating cells in culture while reducing the biosynthetic burden on these cells. This concentrated supplement allows for the efficient addition to media with no risk of dilution of media components.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 25-025-CI |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 3 mg |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12625013
- Quality Certificate - Lot No.07725004
- Quality Certificate - Lot No.31024013
- Quality Certificate - Lot No.26724006
- Quality Certificate - Lot No.17324003
- Quality Certificate - Lot No.26823011
- Quality Certificate - Lot No.26223012
- Quality Certificate - Lot No.23023004
- Quality Certificate - Lot No.15723012
- Quality Certificate - Lot No.15323004
- Quality Certificate - Lot No.10723009
- Quality Certificate - Lot No.00323010
- Quality Certificate - Lot No.25622009
- Quality Certificate - Lot No.23422013
- Quality Certificate - Lot No.15822010
- Quality Certificate - Lot No.03222015
- Quality Certificate - Lot No.30921005
- Quality Certificate - Lot No.25621008
- Quality Certificate - Lot No.21521011
- Quality Certificate - Lot No.15321007
- Quality Certificate - Lot No.13921006
- Quality Certificate - Lot No.05021008
- Quality Certificate - Lot No.32820006
- Quality Certificate - Lot No.29320008
- Quality Certificate - Lot No.24020002
- Quality Certificate - Lot No.11120011
- Quality Certificate - Lot No.03520006
- Quality Certificate - Lot No.34319012
- Quality Certificate - Lot No.28919002
- Quality Certificate - Lot No.15619006