
Saftey Thermometer for Corning® LSE™ Mini Incubator
Product Number6802

Length: 12 in (30.5 cm)
Added to Your Shopping Cart
Details
Product Number | 6802 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Length | 12 inches |
Temperature Range | -20°C to 110°C |
Specifications Documents