Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Axygen® 250V High Amperage Power Supply-115V
Product NumberPS250HA
![Axygen® 250V High Amperage Power Supply-115V](https://www.corning.com/catalog/cls/products/a/axygenPowerSupplies/PS250HA/images/PS250HA_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Axygen® 250V High Amperage Power Supply-115V](https://www.corning.com/catalog/cls/products/a/axygenPowerSupplies/PS250HA/images/PS250HA_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Axygen® 250V High Amperage Power Supply-115V](https://www.corning.com/catalog/cls/products/a/axygenPowerSupplies/PS250HA/images/PS250HA_C.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
The Axygen Power Supplies are full-featured power sources ideal for molecular biology workflows including DNA and protein gel applications. The compact user interface has 4 sets of color-coded terminals allowing for use with up to 4 gel boxes simultaneously. Depending on the model, operating modes include constant voltage, current, or power all with automatic crossover feature. The PS250HA has the ability to set programs with 10 steps per program. Both units have timers.
- High amperage, great for Western blotting
- Model: PS250HA
- Input Power (Switchable): 115 VAC, 50-60 Hz
- Fuse: 4A/250V
- Output Power: 300 Watts
- Output Voltage Range: 5 to 250V
- Output Current Range:10 to 3000 mA
- Operating Modes - Constant Voltage: 1V step
- Operating Modes - Constant Current: 1 mA step
- Operating Modes - Constant Power: 1 Watt step
- Operating Temperature: 0°C - 40°C
- Programmable: Yes
- Programmable: Store file no: 10
- Programmable: Program: up to 10 steps
- Certification: CE; cETLus
- Warranty: 3 years
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | PS250HA |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Axygen® |
Power | 120V |
Display | Backlit LCD Graphic Type |
Plug Type | US |
Weight | 5.4 lbs (2.45 kg) |