text.skipToContent text.skipToNavigation

Axygen® 300V General Purpose Power Supply-115V

Product NumberPS300GP

E-mail


The Axygen Power Supplies are full-featured power sources ideal for molecular biology workflows including DNA and protein gel applications. The compact user interface has 4 sets of color-coded terminals allowing for use with up to 4 gel boxes simultaneously. Depending on the model, operating modes include constant voltage, current, or power all with automatic crossover feature. The PS300GP can be quickly programmed to run with the easy to set digital display. Both units have timers.

  • Ideal for small format protein
  • Easy to run constant voltages or constant amperage protocols
  • Model: PS300GP
  • Input Power (Switchable): 115 VAC, 50-60 Hz
  • Fuse: 2A/250V
  • Output Power: 90 Watts
  • Output Voltage Range: 2 to 300V
  • Output Current Range:4 to 500 mA
  • Operating Modes - Constant Voltage: 1V step
  • Operating Modes - Constant Current: 1 mA step
  • Operating Modes - Constant Power: -
  • Operating Temperature: 0°C - 40°C
  • Certification: CE; cETLus
  • Warranty: 3 years



This product is non-returnable. If you have any questions, please contact us immediately.


You might also be interested in
Axygen® Horizontal Gel Box, 15 cm
Axygen® Gel Documentation System
Axygen® MaxyGene™ II Thermal Cycler with 96 well block, 110V
Axygen® Gel Loading Tips
Details
Product Number   PS300GP
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Power   120V  
Display   Backlit LCD Graphic Type  
Plug Type   US  
Weight   5.4 lbs (2.45 kg)