Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Conical Container, 1 L, White PP, Snap Cap, Sterile, Assembled, 80/Case
Product NumberPC1000-04
- Lightweight and break-resistant
- Transparent or white Polypropylene (PP)
- Assembled or non-assembled
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | PC1000-04 |
| Qty./Pk | 80 / Pk |
| Qty./Cs | 80 / Cs |
| Brand | Corning® |
| Cap Type | Snap cap |
| Cap Color | White |
| Container Color | White |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.960027
- Quality Certificate - Lot No.938602
- Quality Certificate - Lot No.929479
- Quality Certificate - Lot No.927215
- Quality Certificate - Lot No.926742
- Quality Certificate - Lot No.921567
- Quality Certificate - Lot No.920534
- Quality Certificate - Lot No.916177
- Quality Certificate - Lot No.915062
- Quality Certificate - Lot No.913915
- Quality Certificate - Lot No.907376
- Quality Certificate - Lot No.905154
- Quality Certificate - Lot No.897852
- Quality Certificate - Lot No.893602
- Quality Certificate - Lot No.892872
- Quality Certificate - Lot No.892112
- Quality Certificate - Lot No.890620
- Quality Certificate - Lot No.889859
- Quality Certificate - Lot No.876784
- Quality Certificate - Lot No.875397
- Quality Certificate - Lot No.873335
- Quality Certificate - Lot No.871167
- Quality Certificate - Lot No.865467
- Quality Certificate - Lot No.863292
- Quality Certificate - Lot No.861792
- Quality Certificate - Lot No.861027
- Quality Certificate - Lot No.858715
- Quality Certificate - Lot No.857900
- Quality Certificate - Lot No.856345
- Quality Certificate - Lot No.852312