text.skipToContent text.skipToNavigation

Corning® Gosselin™ Containers with Snap Cap

电子邮件

  • Lightweight and break-resistant
  • Assembled or non-assembled


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
PC1000-04 Corning® Gosselin™ Conical Container, 1 L, White PP, Snap Cap, Sterile, Assembled, 80/Case   80 / Pk     80 / Cs     Corning®   N/A per case
PC1000-05 Corning® Gosselin™ Conical Container, 1 L, PP, Graduated, Snap Cap, Sterile, Assembled, 80/Case N/A per case
PC200A-02 Corning® Gosselin™ Conical Container, 200 mL, PP, Graduated, Snap Cap, Sterile, Assembled, 220/Case N/A per case
PC200A-07 Corning® Gosselin™ Conical Container, 200 mL, White PP, Snap Cap, Sterile, Assembled, 220/Case N/A per case
PC400-03 Corning® Gosselin™ Conical Container, 400 mL, PP, Graduated, Snap Cap, Sterile, Assembled, 185/Case   185 / Pk     185 / Cs     Corning®   N/A per case
PC400-05 Corning® Gosselin™ Conical Container, 400 mL, White PP, Snap Cap, Sterile, Assembled, 185/Case   185 / Pk     185 / Cs     Corning®   N/A per case
PC400-09 Corning® Gosselin™ Conical Container, 400 mL, PP, Graduated, Snap Cap, Assembled, 185/Case N/A per case