Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Collagen I 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap
Product Number354487

Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 354487 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Straight |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29524012
- Quality Certificate - Lot No.26424019
- Quality Certificate - Lot No.24024016
- Quality Certificate - Lot No.19024018
- Quality Certificate - Lot No.14924038
- Quality Certificate - Lot No.13624033
- Quality Certificate - Lot No.01924006
- Quality Certificate - Lot No.01524009
- Quality Certificate - Lot No.34923004
- Quality Certificate - Lot No.31723012
- Quality Certificate - Lot No.27623030
- Quality Certificate - Lot No.25423008
- Quality Certificate - Lot No.20123022
- Quality Certificate - Lot No.16323015
- Quality Certificate - Lot No.01923030
- Quality Certificate - Lot No.17822013
- Quality Certificate - Lot No.10822011
- Quality Certificate - Lot No.09822024
- Quality Certificate - Lot No.07722010
- Quality Certificate - Lot No.06322022
- Quality Certificate - Lot No.34421010
- Quality Certificate - Lot No.16221012
- Quality Certificate - Lot No.14821008
- Quality Certificate - Lot No.13421011
- Quality Certificate - Lot No.33920027
- Quality Certificate - Lot No.27920017
- Quality Certificate - Lot No.21620026
- Quality Certificate - Lot No.19820009
- Quality Certificate - Lot No.12820017
- Quality Certificate - Lot No.04520006