Corning® BioCoat® Collagen I 150cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number356486
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 356486 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18726022
- Quality Certificate - Lot No.14025011
- Quality Certificate - Lot No.09125041
- Quality Certificate - Lot No.28524028
- Quality Certificate - Lot No.25024007
- Quality Certificate - Lot No.15724008
- Quality Certificate - Lot No.13424022
- Quality Certificate - Lot No.06424008
- Quality Certificate - Lot No.00824012
- Quality Certificate - Lot No.34223014
- Quality Certificate - Lot No.24023011
- Quality Certificate - Lot No.19423005
- Quality Certificate - Lot No.15223025
- Quality Certificate - Lot No.13523013
- Quality Certificate - Lot No.09323017
- Quality Certificate - Lot No.06523058
- Quality Certificate - Lot No.31822012
- Quality Certificate - Lot No.28722026
- Quality Certificate - Lot No.09822020
- Quality Certificate - Lot No.07722013
- Quality Certificate - Lot No.34421008
- Quality Certificate - Lot No.14121030
- Quality Certificate - Lot No.11321017
- Quality Certificate - Lot No.10621012
- Quality Certificate - Lot No.35420012
- Quality Certificate - Lot No.35420011
- Quality Certificate - Lot No.23020047
- Quality Certificate - Lot No.13520032
- Quality Certificate - Lot No.31219013
- Quality Certificate - Lot No.21419038