Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Collagen I 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap
Product Number356487

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Coat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 356487 |
Qty./Pk | 5 / Pk |
Qty./Cs | 40 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Straight |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21625025
- Quality Certificate - Lot No.21325018
- Quality Certificate - Lot No.16825028
- Quality Certificate - Lot No.16725009
- Quality Certificate - Lot No.16025010
- Quality Certificate - Lot No.08825007
- Quality Certificate - Lot No.06925026
- Quality Certificate - Lot No.04225013
- Quality Certificate - Lot No.03525030
- Quality Certificate - Lot No.29524011
- Quality Certificate - Lot No.28224026
- Quality Certificate - Lot No.26424018
- Quality Certificate - Lot No.24024015
- Quality Certificate - Lot No.19024017
- Quality Certificate - Lot No.16224062
- Quality Certificate - Lot No.14924041
- Quality Certificate - Lot No.14224016
- Quality Certificate - Lot No.13624032
- Quality Certificate - Lot No.08524032
- Quality Certificate - Lot No.07724007
- Quality Certificate - Lot No.05024014
- Quality Certificate - Lot No.01524009
- Quality Certificate - Lot No.00224017
- Quality Certificate - Lot No.34923004
- Quality Certificate - Lot No.34223012
- Quality Certificate - Lot No.34023007
- Quality Certificate - Lot No.31723012
- Quality Certificate - Lot No.30723006
- Quality Certificate - Lot No.27623030
- Quality Certificate - Lot No.24723010