Corning® BioCoat® Laminin 75cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap
Product Number354522
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$581.11 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 354522 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Coating | Laminin |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25125002
- Quality Certificate - Lot No.33024005
- Quality Certificate - Lot No.07324003
- Quality Certificate - Lot No.9189008
- Quality Certificate - Lot No.9077012
- Quality Certificate - Lot No.8309013
- Quality Certificate - Lot No.8023104
- Quality Certificate - Lot No.6347013
- Quality Certificate - Lot No.6207005
- Quality Certificate - Lot No.5173012
- Quality Certificate - Lot No.4111004
- Quality Certificate - Lot No.3023003
- Quality Certificate - Lot No.0118012