Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 525cm² Rectangular Straight Neck Cell Culture Multi-Flask, 3-layer with Vented Cap
Product Number353143
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Increase productivity by enabling to grow more cells faster and easier. 3- or 5-layer formats provide 525 cm² and 875 cm² cell growth surface area, respectively.
- Even distribution of media across all layers for homogeneous cell growth
- Ability to mix cells and reagents in the Falcon Multi-Flask saves time
- Flexible design allows to pour or aspirate/recover cells using a pipet
- Consistent surface treatment for predictable scale-up
- Lot number printed on each flask for traceability
- Manufactured in compliance to cGMP standards
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥33,100 per case
| Product Number | 353143 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Falcon® |
| Flask Shape | Rectangular |
| Neck Style | Straight |
| Surface Treatment | TC-Treated |
| Cap Style | Vented |
| Cap Diameter | 32 mm |
| Sterile | Yes |
| Sterile Details | Gamma Irradiated, SAL = 10⁻⁶ |