PYREX® 10 mL Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper
Product Number5635-10
These 10 mL PYREX® wide mouth volumetric flasks are calibrated to Class A tolerances and are designed for microchemical work. The heavy duty, wide mouth facilitates filling and mixing. Supplied with interchangeable No. 13 Standard Taper PYREX® ground glass stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5635-10 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.02 mL |
| Standard Taper Stopper No. | 13 |
| Height | 83 mm (approx.) |
| O.D. | 31 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32225005
- Quality Certificate - Lot No.23725006
- Quality Certificate - Lot No.20925046
- Quality Certificate - Lot No.12625047
- Quality Certificate - Lot No.07325023
- Quality Certificate - Lot No.34024018
- Quality Certificate - Lot No.31124195
- Quality Certificate - Lot No.24924006
- Quality Certificate - Lot No.12424030
- Quality Certificate - Lot No.09324006
- Quality Certificate - Lot No.00324023
- Quality Certificate - Lot No.25723021
- Quality Certificate - Lot No.16323038
- Quality Certificate - Lot No.06523362
- Quality Certificate - Lot No.34922021