Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper
Product Number5635-25
These 25 mL PYREX® wide mouth volumetric flasks are calibrated to Class A tolerances and are designed for microchemical work. The heavy duty, wide mouth facilitates filling and mixing. Supplied with interchangeable No. 13 Standard Taper PYREX® ground glass stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5635-25 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 25 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.03 mL |
| Standard Taper Stopper No. | 13 |
| Height | 100 mm (approx.) |
| O.D. | 40 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23425047
- Quality Certificate - Lot No.20925047
- Quality Certificate - Lot No.11625021
- Quality Certificate - Lot No.24924008
- Quality Certificate - Lot No.12824002
- Quality Certificate - Lot No.11024033
- Quality Certificate - Lot No.08524013
- Quality Certificate - Lot No.00824038
- Quality Certificate - Lot No.25723022
- Quality Certificate - Lot No.16323039
- Quality Certificate - Lot No.14923033
- Quality Certificate - Lot No.06523363
- Quality Certificate - Lot No.23822011
- Quality Certificate - Lot No.15222209
- Quality Certificate - Lot No.00722016
- Quality Certificate - Lot No.22121019
- Quality Certificate - Lot No.13721001