PYREX® 50 mL Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper
Product Number5635-50
These 50 mL PYREX® wide mouth volumetric flasks are calibrated to Class A tolerances and are designed for microchemical work. The heavy duty, wide mouth facilitates filling and mixing. Supplied with interchangeable No. 13 Standard Taper PYREX® ground glass stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5635-50 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.05 mL |
| Standard Taper Stopper No. | 13 |
| Height | 130 mm (approx.) |
| O.D. | 51 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02126040
- Quality Certificate - Lot No.27525036
- Quality Certificate - Lot No.23825172
- Quality Certificate - Lot No.18825013
- Quality Certificate - Lot No.12825022
- Quality Certificate - Lot No.07825027
- Quality Certificate - Lot No.00625003
- Quality Certificate - Lot No.13624216
- Quality Certificate - Lot No.00324024
- Quality Certificate - Lot No.25723023
- Quality Certificate - Lot No.15923022
- Quality Certificate - Lot No.09423005
- Quality Certificate - Lot No.06523361
- Quality Certificate - Lot No.23822012
- Quality Certificate - Lot No.15722065
- Quality Certificate - Lot No.15122007
- Quality Certificate - Lot No.07722002
- Quality Certificate - Lot No.00722015
- Quality Certificate - Lot No.28121001
- Quality Certificate - Lot No.22121018
- Quality Certificate - Lot No.13721002
- Quality Certificate - Lot No.24020029
- Quality Certificate - Lot No.06620054
- Quality Certificate - Lot No.02420009
- Quality Certificate - Lot No.34019003
- Quality Certificate - Lot No.31219036
- Quality Certificate - Lot No.19719008
- Quality Certificate - Lot No.01819064
- Quality Certificate - Lot No.29318004
- Quality Certificate - Lot No.12318125