PYREX® 100 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap
Product Number5600-100
These 100 mL Class A PYREX® Lifetime Red volumetric flasks have the capacity mark etched as a fine line through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy and permanence. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 100 polyethylene snap-caps. For replacement snap-caps see No. 7666. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5600-100 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Flask Shape | Flat bottom |
| Top Style | Beaded rim |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.08 mL |
| Cap Style | Snap cap |
| Cap Material | High density polyethylene |
| Snap Cap No. | 100 |
| Height | 160 mm (approx.) |
| O.D. | 60 mm (approx.) |
| Flask Style | Volumetric |
| Cap Color | Blue |
| Flask Feature | Lifetime Red |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08226025
- Quality Certificate - Lot No.16925005
- Quality Certificate - Lot No.04525026
- Quality Certificate - Lot No.32624018
- Quality Certificate - Lot No.08024239
- Quality Certificate - Lot No.32623039
- Quality Certificate - Lot No.24123010
- Quality Certificate - Lot No.07323065
- Quality Certificate - Lot No.04523001
- Quality Certificate - Lot No.29522035
- Quality Certificate - Lot No.20322002
- Quality Certificate - Lot No.12322065
- Quality Certificate - Lot No.07622050
- Quality Certificate - Lot No.29821020
- Quality Certificate - Lot No.18519007
- Quality Certificate - Lot No.05219051
- Quality Certificate - Lot No.34418011
- Quality Certificate - Lot No.28318056
- Quality Certificate - Lot No.22618006
- Quality Certificate - Lot No.14318034
- Quality Certificate - Lot No.34517045
- Quality Certificate - Lot No.29817019
- Quality Certificate - Lot No.17717022
- Quality Certificate - Lot No.08917316
- Quality Certificate - Lot No.00217032
- Quality Certificate - Lot No.34416026
- Quality Certificate - Lot No.24916049
- Quality Certificate - Lot No.15516093
- Quality Certificate - Lot No.06716032
- Quality Certificate - Lot No.05616002