PYREX® 1L Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap
Product Number5600-1L
These 1L Class A PYREX® Lifetime Red volumetric flasks have the capacity mark etched as a fine line through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy and permanence. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 1000 polyethylene snap-caps. For replacement snap-caps see No. 7666. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5600-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Flask Shape | Flat bottom |
| Top Style | Beaded rim |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.3 mL |
| Cap Style | Snap cap |
| Cap Material | High density polyethylene |
| Snap Cap No. | 1000 |
| Height | 310 mm (approx.) |
| O.D. | 125 mm (approx.) |
| Flask Style | Volumetric |
| Cap Color | Blue |
| Flask Feature | Lifetime Red |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04826113
- Quality Certificate - Lot No.02425007
- Quality Certificate - Lot No.33024008
- Quality Certificate - Lot No.19024036
- Quality Certificate - Lot No.13124005
- Quality Certificate - Lot No.01024569
- Quality Certificate - Lot No.22723020
- Quality Certificate - Lot No.14623050
- Quality Certificate - Lot No.11823024
- Quality Certificate - Lot No.05223047
- Quality Certificate - Lot No.33922057
- Quality Certificate - Lot No.30822015
- Quality Certificate - Lot No.11922018
- Quality Certificate - Lot No.08422030
- Quality Certificate - Lot No.32821058
- Quality Certificate - Lot No.28121009
- Quality Certificate - Lot No.21721013
- Quality Certificate - Lot No.10521030
- Quality Certificate - Lot No.08121011
- Quality Certificate - Lot No.03921019
- Quality Certificate - Lot No.16020011
- Quality Certificate - Lot No.08020003
- Quality Certificate - Lot No.32619035
- Quality Certificate - Lot No.23219011
- Quality Certificate - Lot No.06519009
- Quality Certificate - Lot No.03719030
- Quality Certificate - Lot No.29918065
- Quality Certificate - Lot No.25618044
- Quality Certificate - Lot No.22918013
- Quality Certificate - Lot No.18618063