
PYREX® 500 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap
Product Number5600-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 500 mL Class A PYREX® Lifetime Red volumetric flasks have the capacity mark etched as a fine line through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy and permanence. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 500 polyethylene snap-caps. For replacement snap-caps see No. 7666. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5600-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Flask Shape | Flat bottom |
Top Style | Beaded rim |
Neck Style | Long |
Stopper Style | No stopper |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.2 mL |
Cap Style | Snap cap |
Cap Material | High density polyethylene |
Snap Cap No. | 500 |
Height | 259 mm (approx.) |
O.D. | 100 mm (approx.) |
Flask Style | Volumetric |
Cap Color | Blue |
Flask Feature | Lifetime Red |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14625030
- Quality Certificate - Lot No.01825012
- Quality Certificate - Lot No.31924037
- Quality Certificate - Lot No.21224022
- Quality Certificate - Lot No.01423021
- Quality Certificate - Lot No.26422035
- Quality Certificate - Lot No.14722051
- Quality Certificate - Lot No.11522025
- Quality Certificate - Lot No.31221006
- Quality Certificate - Lot No.18721005
- Quality Certificate - Lot No.09521010
- Quality Certificate - Lot No.03921015
- Quality Certificate - Lot No.01821022
- Quality Certificate - Lot No.23120014
- Quality Certificate - Lot No.15020002
- Quality Certificate - Lot No.29819009
- Quality Certificate - Lot No.11219011
- Quality Certificate - Lot No.03119011
- Quality Certificate - Lot No.29218059
- Quality Certificate - Lot No.21118040
- Quality Certificate - Lot No.18018011
- Quality Certificate - Lot No.13818037
- Quality Certificate - Lot No.33917014
- Quality Certificate - Lot No.29717015
- Quality Certificate - Lot No.24417058
- Quality Certificate - Lot No.18917022
- Quality Certificate - Lot No.17216018
- Quality Certificate - Lot No.25115060
- Quality Certificate - Lot No.21915020
- Quality Certificate - Lot No.24414048