PYREX® 1 mL Micro Volumetric Flask, Class A, with Standard Taper Stopper
Product Number5630-1
These 1 mL PYREX® microvolumetric flasks are calibrated to Class A tolerances. They are designed for microchemical work in accordance with the recommendations of the Committee of Microchemical Apparatus, Analytical Division of the A.C.S. To improve the stability of this small flask, a hexagonal base, similar to those on all cylinders, has been added. Uses a No. 8 Standard Taper PYREX® stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent. The white markings are easy to read. Reference: ASTM E-237.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5630-1 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 1 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.01 mL |
| Standard Taper Stopper No. | 8 |
| Height | 68 mm (approx.) |
| O.D. | 8 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Hexagonal base |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07126017
- Quality Certificate - Lot No.31225001
- Quality Certificate - Lot No.13725021
- Quality Certificate - Lot No.09325037
- Quality Certificate - Lot No.06025006
- Quality Certificate - Lot No.05925043
- Quality Certificate - Lot No.35424036
- Quality Certificate - Lot No.19224468
- Quality Certificate - Lot No.14524040
- Quality Certificate - Lot No.28523001
- Quality Certificate - Lot No.25523042
- Quality Certificate - Lot No.18023023
- Quality Certificate - Lot No.04623054
- Quality Certificate - Lot No.01223034