Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Class A Volumetric Flask with PTFE Stopper
Product Number5644-1L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 1L Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 22 PTFE color-coded keyhole stoppers. For replacement stoppers see No. 7630. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5644-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | PTFE |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.3 mL |
Standard Taper Stopper No. | 22 |
Height | 342 mm (approx.) |
O.D. | 125 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33024006
- Quality Certificate - Lot No.20824023
- Quality Certificate - Lot No.12024059
- Quality Certificate - Lot No.00824036
- Quality Certificate - Lot No.33423024
- Quality Certificate - Lot No.29123062
- Quality Certificate - Lot No.22223064
- Quality Certificate - Lot No.14623053
- Quality Certificate - Lot No.10823024
- Quality Certificate - Lot No.28522029
- Quality Certificate - Lot No.34021012
- Quality Certificate - Lot No.32821047
- Quality Certificate - Lot No.28121007
- Quality Certificate - Lot No.21521005
- Quality Certificate - Lot No.15321038
- Quality Certificate - Lot No.14421009
- Quality Certificate - Lot No.10521027
- Quality Certificate - Lot No.08121010
- Quality Certificate - Lot No.14120003
- Quality Certificate - Lot No.06220022
- Quality Certificate - Lot No.01620064
- Quality Certificate - Lot No.27019030
- Quality Certificate - Lot No.23219009
- Quality Certificate - Lot No.03719028
- Quality Certificate - Lot No.00319004
- Quality Certificate - Lot No.29918063
- Quality Certificate - Lot No.25618039
- Quality Certificate - Lot No.14818010
- Quality Certificate - Lot No.05118042
- Quality Certificate - Lot No.32517005