Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Class A Volumetric Flask with PTFE Stopper
Product Number5644-25
These 25 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 9 PTFE color-coded keyhole stoppers. For replacement stoppers see No. 7630. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5644-25 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 25 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | PTFE |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.03 mL |
| Standard Taper Stopper No. | 9 |
| Height | 121 mm (approx.) |
| O.D. | 40 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05026013
- Quality Certificate - Lot No.00626096
- Quality Certificate - Lot No.34225015
- Quality Certificate - Lot No.25325020
- Quality Certificate - Lot No.20925036
- Quality Certificate - Lot No.11825032
- Quality Certificate - Lot No.02725045
- Quality Certificate - Lot No.26424039
- Quality Certificate - Lot No.21824002
- Quality Certificate - Lot No.20524029
- Quality Certificate - Lot No.16524023
- Quality Certificate - Lot No.12524001
- Quality Certificate - Lot No.09324013
- Quality Certificate - Lot No.06924027
- Quality Certificate - Lot No.02624056
- Quality Certificate - Lot No.32223017
- Quality Certificate - Lot No.28423084
- Quality Certificate - Lot No.24123009
- Quality Certificate - Lot No.16723023