Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2L Class A Volumetric Flask with PTFE Stopper
Product Number5644-2L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 2L Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 27 PTFE color-coded keyhole stoppers. For replacement stoppers see No. 7630. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5644-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | PTFE |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.5 mL |
Standard Taper Stopper No. | 27 |
Height | 357 mm (approx.) |
O.D. | 158 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20523019
- Quality Certificate - Lot No.14323010
- Quality Certificate - Lot No.31922079
- Quality Certificate - Lot No.06322047
- Quality Certificate - Lot No.34021015
- Quality Certificate - Lot No.29821019
- Quality Certificate - Lot No.15121020
- Quality Certificate - Lot No.08820008
- Quality Certificate - Lot No.27319016
- Quality Certificate - Lot No.24119014
- Quality Certificate - Lot No.00419041
- Quality Certificate - Lot No.27018009
- Quality Certificate - Lot No.13117051
- Quality Certificate - Lot No.29516031
- Quality Certificate - Lot No.12715024
- Quality Certificate - Lot No.02715021
- Quality Certificate - Lot No.12014264
- Quality Certificate - Lot No.05514028
- Quality Certificate - Lot No.35413007
- Quality Certificate - Lot No.24613104
- Quality Certificate - Lot No.11612007
- Quality Certificate - Lot No.08412009
- Quality Certificate - Lot No.02711023
- Quality Certificate - Lot No.33610031
- Quality Certificate - Lot No.20209031
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09106999