Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Class A Volumetric Flask with PTFE Stopper
Product Number5644-50
These 50 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 9 PTFE color-coded keyhole stoppers. For replacement stoppers see No. 7630. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5644-50 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | PTFE |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.05 mL |
| Standard Taper Stopper No. | 9 |
| Height | 151 mm (approx.) |
| O.D. | 51 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00526030
- Quality Certificate - Lot No.29525001
- Quality Certificate - Lot No.26125047
- Quality Certificate - Lot No.22625034
- Quality Certificate - Lot No.14225021
- Quality Certificate - Lot No.08025019
- Quality Certificate - Lot No.28524009
- Quality Certificate - Lot No.22924019
- Quality Certificate - Lot No.10324028
- Quality Certificate - Lot No.06924028
- Quality Certificate - Lot No.01824065
- Quality Certificate - Lot No.35223039
- Quality Certificate - Lot No.29023313
- Quality Certificate - Lot No.22123070
- Quality Certificate - Lot No.18923017
- Quality Certificate - Lot No.13123036
- Quality Certificate - Lot No.10423022
- Quality Certificate - Lot No.06523367
- Quality Certificate - Lot No.04523019