Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Distilling Flask
Product Number4620-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 500 mL PYREX® distilling flasks are suitable for microchemical applications. The sidearm is approximately 77mm below the top of the neck at an angle of 75°. Adaptable for use with thermometers calibrated for 76mm immersion. Flasks take a No. 4 rubber stopper.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4620-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Flask Shape | Round bottom |
Top Style | Beaded rim |
Neck Style | Long |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 4 |
Height | 268 mm (approx.) |
O.D. | 102 mm (approx.) |
Sidearm Length | 130 mm (approx.) |
Sidearm O.D. | 9 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24125009
- Quality Certificate - Lot No.14225137
- Quality Certificate - Lot No.08825018
- Quality Certificate - Lot No.00925001
- Quality Certificate - Lot No.30624018
- Quality Certificate - Lot No.13924004
- Quality Certificate - Lot No.35623032
- Quality Certificate - Lot No.24723003
- Quality Certificate - Lot No.16023013
- Quality Certificate - Lot No.24622030
- Quality Certificate - Lot No.33619009
- Quality Certificate - Lot No.33419010
- Quality Certificate - Lot No.24819039
- Quality Certificate - Lot No.17819049
- Quality Certificate - Lot No.14019033
- Quality Certificate - Lot No.11919021
- Quality Certificate - Lot No.05719240
- Quality Certificate - Lot No.35318022
- Quality Certificate - Lot No.20018033
- Quality Certificate - Lot No.22817011
- Quality Certificate - Lot No.19917030
- Quality Certificate - Lot No.14317031
- Quality Certificate - Lot No.03817044
- Quality Certificate - Lot No.01617015
- Quality Certificate - Lot No.23016064
- Quality Certificate - Lot No.15216027
- Quality Certificate - Lot No.11716016
- Quality Certificate - Lot No.06316050
- Quality Certificate - Lot No.02016017
- Quality Certificate - Lot No.32314015