Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Four Neck Distilling Flask with 34/45 Center and 24/40 Side Vertical Neck Standard Taper Joints
Product Number4935-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 1L PYREX® multiple neck flasks have three vertical side necks with 24/40 outer Standard Taper joints placed 90° apart and a larger center neck with a vertical 34/45 Standard Taper joint.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4935-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Vertical |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 34/45 |
Height | 190 mm (approx.) |
O.D. | 130 mm (approx.) |
Flask Style | Distilling |
Specifications Documents