Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2L Four Neck Distilling Flask with 45/50 Center and 24/40 Side Vertical Neck Standard Taper Joints
Product Number4935-2L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 2L PYREX® multiple neck flasks have three vertical side necks with 24/40 outer Standard Taper joints placed 90° apart and a larger center neck with a vertical 45/50 Standard Taper joint.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4935-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Vertical |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 45/50 |
Height | 235 mm (approx.) |
O.D. | 162 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01025225
- Quality Certificate - Lot No.17424039
- Quality Certificate - Lot No.31423030
- Quality Certificate - Lot No.08323019
- Quality Certificate - Lot No.24521045
- Quality Certificate - Lot No.24219029
- Quality Certificate - Lot No.26118056
- Quality Certificate - Lot No.22718232
- Quality Certificate - Lot No.20618092
- Quality Certificate - Lot No.08118987
- Quality Certificate - Lot No.06418102
- Quality Certificate - Lot No.35217456
- Quality Certificate - Lot No.33817695
- Quality Certificate - Lot No.20017932
- Quality Certificate - Lot No.26214001
- Quality Certificate - Lot No.01713001
- Quality Certificate - Lot No.04211001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.14908001