Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints
Product Number4320C-1L
These 1L PYREX® heavy duty boiling flasks provide increased mechanical strength. The flask features walls which are 25-30% thicker than the standard version. O.D. dimensions have not been changed. They have full length outer 24/40 Standard Taper joints, but with shorter necks. The normal working temperature for PYREX® boiling flasks is 230°C. Adapter Nos. 8800, 8820 and 8825 are used to connect flasks with different size joints, thus allowing numerous combinations for diverse assemblies.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4320C-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Flask Shape | Round bottom |
| Top Style | Standard Taper Joint |
| Neck Style | Short |
| Stopper Style | No stopper |
| Feature | Reusable |
| Standard Taper Joint | 24/40 |
| Height | 189 mm (approx.) |
| O.D. | 127 mm (approx.) |
| Flask Style | Boiling |
| Flask Feature | Heavy wall |
Specifications Documents