Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Short Neck Boiling Flask, Flat Bottom, 24/40 Standard Taper Joint
Product Number4100-50
With full length outer joints, but with shorter necks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4100-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Joint |
| Neck Style | Short |
| Stopper Style | No stopper |
| Feature | Reusable |
| Standard Taper Joint | 24/40 |
| Height | 98 mm (approx.) |
| O.D. | 50 mm (approx.) |
| Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07026027
- Quality Certificate - Lot No.03526048
- Quality Certificate - Lot No.34625025
- Quality Certificate - Lot No.26725027
- Quality Certificate - Lot No.14725016
- Quality Certificate - Lot No.09725038
- Quality Certificate - Lot No.29524008
- Quality Certificate - Lot No.18424030
- Quality Certificate - Lot No.07324262
- Quality Certificate - Lot No.02424044
- Quality Certificate - Lot No.31223028