PYREX® VISTA™ 10 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper
Product Number70640-10
These PYREX® VISTA™ 10 mL volumetric flasks provide precise volume measurement. These flasks have sealed necks tooled for No. 9 Standard Taper glass stoppers. The graduation line is sharp and permanent and large blue block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70640-10 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Flask Style | Volumetric |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04326033
- Quality Certificate - Lot No.00626008
- Quality Certificate - Lot No.28125001
- Quality Certificate - Lot No.25425001
- Quality Certificate - Lot No.20425024
- Quality Certificate - Lot No.07325007
- Quality Certificate - Lot No.02325007
- Quality Certificate - Lot No.28524016
- Quality Certificate - Lot No.24224045
- Quality Certificate - Lot No.20624147
- Quality Certificate - Lot No.17424025
- Quality Certificate - Lot No.13024013
- Quality Certificate - Lot No.06924011
- Quality Certificate - Lot No.34823049
- Quality Certificate - Lot No.27823036