Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® Coated 100 mL Class A Volumetric Flask with Glass Standard Taper Stopper
Product Number65640-100

Learn More

Flask features a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. The graduation mark is easy to read. Supplied with standard taper PYREX stopper.
For stopper only, see Cat. No. 7650.
Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 65640-100 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.08 mL |
Standard Taper Stopper No. | 13 |
Height | 181 mm (approx.) |
O.D. | 60 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | PYREXPLUS coated |
- Quality Certificate - Lot No.09424006
- Quality Certificate - Lot No.31423002
- Quality Certificate - Lot No.31522005
- Quality Certificate - Lot No.27622001
- Quality Certificate - Lot No.12321001
- Quality Certificate - Lot No.28919042
- Quality Certificate - Lot No.18519008
- Quality Certificate - Lot No.24918023
- Quality Certificate - Lot No.10318046
- Quality Certificate - Lot No.10717001
- Quality Certificate - Lot No.18216049
- Quality Certificate - Lot No.21315022
- Quality Certificate - Lot No.10014257
- Quality Certificate - Lot No.18513023
- Quality Certificate - Lot No.15813023
- Quality Certificate - Lot No.09910073
- Quality Certificate - Lot No.05410046
- Quality Certificate - Lot No.32309017
- Quality Certificate - Lot No.22209151
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32007013
- Quality Certificate - Lot No.27407008
- Quality Certificate - Lot No.13407019
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.12308000
- Quality Certificate - Lot No.09106999