Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® Coated 250 mL Class A Volumetric Flask with Glass Standard Taper Stopper
Product Number65640-250

Learn More

(This is the suggested replacement for 65640-200.)
Flask features a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. The graduation mark is easy to read. Supplied with standard taper PYREX stopper.
For stopper only, see Cat. No. 7650.
Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 65640-250 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.12 mL |
Standard Taper Stopper No. | 16 |
Height | 252 mm (approx.) |
O.D. | 78 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | PYREXPLUS coated |
- Quality Certificate - Lot No.25824006
- Quality Certificate - Lot No.06424100
- Quality Certificate - Lot No.26523015
- Quality Certificate - Lot No.09523003
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.2470003
- Quality Certificate - Lot No.23908005
- Quality Certificate - Lot No.12907014
- Quality Certificate - Lot No.11507011
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.08107005