Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Class A Reusable Plastic Volumetric Flask, Perfluoroalkoxy-copolymer with GL-25 Screw Cap
Product Number5650P-500
Translucent flasks are supplied with a PFA screw cap. Screw caps provide hermetic seals and help reduce the possibility of outside contamination. The product is manufactured to Class A tolerances as defined by ISO 1042 and flasks have individually calibrated graduation lines. They withstand high temperatures and are resistant to a variety of aqueous solutions and organic solvents. These flasks may be autoclaved to 121ºC without affecting the graduation tolerance. Recommended routine cleaning up to 60ºC will preserve graduations. Height dimension is flask only, without screw cap.
$2,052.63 per case
Added to Your Shopping Cart
Details
Product Number | 5650P-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Flask Shape | Flat bottom |
Cap Style | Screw cap |
Feature | Reusable |
Capacity | 500 mL |
Flask Style | Volumetric |
Graduation Interval | 500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.13721001
- Quality Certificate - Lot No.26819001
- Quality Certificate - Lot No.09717001
- Quality Certificate - Lot No.10316001
- Quality Certificate - Lot No.22515002
- Quality Certificate - Lot No.11115001
- Quality Certificate - Lot No.24211002
- Quality Certificate - Lot No.05511001
- Quality Certificate - Lot No.Generic