
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Class B Reusable Plastic Volumetric Flask, Polypropylene with 24/29 Tapered PP Stopper
Product Number5641P-1L

Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class B tolerances as defined by ISO 1042. Exposure to temperatures above 60°C may affect accuracy. Recommended routine cleaning up to 60ºC will preserve graduations. Height dimension is for flask only, without stopper.
Added to Your Shopping Cart
Details
Product Number | 5641P-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 3 / Cs |
Brand | Corning® |
Flask Shape | Flat bottom |
Feature | Reusable |
Capacity | 1000 mL |
Flask Style | Volumetric |
Graduation Interval | 1000 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31124001
- Quality Certificate - Lot No.26923001
- Quality Certificate - Lot No.34222001
- Quality Certificate - Lot No.31921001
- Quality Certificate - Lot No.22121001
- Quality Certificate - Lot No.29620001
- Quality Certificate - Lot No.30918001
- Quality Certificate - Lot No.17318001
- Quality Certificate - Lot No.27316001
- Quality Certificate - Lot No.21016001
- Quality Certificate - Lot No.32215001
- Quality Certificate - Lot No.25611001
- Quality Certificate - Lot No.15011001
- Quality Certificate - Lot No.04111001
- Quality Certificate - Lot No.Generic