Corning® 250 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 19/26 Tapered PP Stopper
产品编号5641P-250
Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class B tolerances as defined by ISO 1042. Exposure to temperatures above 60°C may affect accuracy. Recommended routine cleaning up to 60ºC will preserve graduations. Height dimension is for flask only, without stopper.
已添加至购物车
详情
| 产品编号 | 5641P-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Flask Shape | Flat bottom |
| Feature | Reusable |
| Capacity | 250 mL |
| Flask Style | Volumetric |
| Graduation Interval | 250 mL |
产品规格文件