Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2800 mL Fernbach-Style Culture Flask with Baffles and GL45 Screw Cap
Product Number4425-2XL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 4427-2XL.)

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4425-2XL |
Qty./Pk | 3 / Pk |
Qty./Cs | 3 / Cs |
Brand | PYREX® |
Capacity | 2800 mL |
Top Style | Threaded |
Neck Style | Wide Mouth |
Feature | Reusable |
Thread Finish | 45 |
Height | 230 mm (approx.) |
O.D. | 200 mm (approx.) |
Flask Style | Fernbach |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09325020
- Quality Certificate - Lot No.07425001
- Quality Certificate - Lot No.29624206
- Quality Certificate - Lot No.21824054
- Quality Certificate - Lot No.14324403
- Quality Certificate - Lot No.10124002
- Quality Certificate - Lot No.35523025
- Quality Certificate - Lot No.23623015
- Quality Certificate - Lot No.20723352
- Quality Certificate - Lot No.33622021
- Quality Certificate - Lot No.29322052
- Quality Certificate - Lot No.13022030
- Quality Certificate - Lot No.07622062
- Quality Certificate - Lot No.29521041
- Quality Certificate - Lot No.05521155
- Quality Certificate - Lot No.34520004
- Quality Certificate - Lot No.11520009
- Quality Certificate - Lot No.24119080
- Quality Certificate - Lot No.20719027
- Quality Certificate - Lot No.17319004
- Quality Certificate - Lot No.13519026
- Quality Certificate - Lot No.09119070
- Quality Certificate - Lot No.08919043
- Quality Certificate - Lot No.34418807
- Quality Certificate - Lot No.30318874
- Quality Certificate - Lot No.20618093
- Quality Certificate - Lot No.12918315
- Quality Certificate - Lot No.07318523
- Quality Certificate - Lot No.35417601
- Quality Certificate - Lot No.29217653