Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 30 mL Round Bottom Micro Kjeldahl Flask with Long Neck
Product Number5440-30

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These small 30 mL PYREX(r) Kjeldahl flasks, without tooled neck, is suitable for multiple microdigestions. They take a No. 0 rubber stopper. Care must be taken to ensure the bottoms of the flasks do not come in contact with the heating elements. Most Kjeldahl equipment manufacturers have ring supports for this purpose. -Reference: ASTM E-147.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5440-30 |
Qty./Pk | 6 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Capacity | 30 mL |
Flask Shape | Round bottom |
Top Style | Beaded rim |
Neck Style | Long |
Stopper Style | No stopper |
Feature | Reusable |
Height | 180 mm (approx.) |
O.D. | 40 mm (approx.) |
Flask Style | Kjeldahl |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16225021
- Quality Certificate - Lot No.29024289
- Quality Certificate - Lot No.29823331
- Quality Certificate - Lot No.24423058
- Quality Certificate - Lot No.24223159
- Quality Certificate - Lot No.17523012
- Quality Certificate - Lot No.14523001
- Quality Certificate - Lot No.09720156
- Quality Certificate - Lot No.18919016
- Quality Certificate - Lot No.14219021
- Quality Certificate - Lot No.09519023
- Quality Certificate - Lot No.03919051
- Quality Certificate - Lot No.31718001
- Quality Certificate - Lot No.16418171
- Quality Certificate - Lot No.32216001
- Quality Certificate - Lot No.21816001
- Quality Certificate - Lot No.32314001
- Quality Certificate - Lot No.07913003
- Quality Certificate - Lot No.34612001
- Quality Certificate - Lot No.26112001
- Quality Certificate - Lot No.26211001
- Quality Certificate - Lot No.24911001
- Quality Certificate - Lot No.20611001
- Quality Certificate - Lot No.36310001
- Quality Certificate - Lot No.22110001
- Quality Certificate - Lot No.35209002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.22008001
- Quality Certificate - Lot No.14907001
- Quality Certificate - Lot No.14306002